??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303018_150m
Bill of material
F1A1-303018-150M
PN
Part Number
F1A1-303018-150M
DESC
Description
Shielded SMT Power Inductor, 15.0uH, 550mA, 598 Ohm
INDUCTANCE
Inductance
15 uH
CURRENT
Current
0,55 A
SATURATION
Saturation
0,45 A
DCR
598 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,8 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3 x 3 x 1.8 mm
PACKAGING
Packaging
Bulk