??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383815_1r0n
Bill of material
F1A1-383815-1R0N
PN
Part Number
F1A1-383815-1R0N
DESC
Description
Shielded SMT Power Inductor, 1.0uH, 1.8A, 78 Ohm
INDUCTANCE
Inductance
1 uH
CURRENT
Current
1,8 A
SATURATION
Saturation
2 A
DCR
78 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.5 mm
PACKAGING
Packaging
Bulk