??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383815_6r8n
Bill of material
F1A1-383815-6R8N
PN
Part Number
F1A1-383815-6R8N
DESC
Description
Shielded SMT Power Inductor, 6.8uH, 1.0A, 212 Ohm
INDUCTANCE
Inductance
6,8 uH
CURRENT
Current
1 A
SATURATION
Saturation
0,85 A
DCR
212 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.5 mm
PACKAGING
Packaging
Bulk