??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383818_470m
Bill of material
F1A1-383818-470M
PN
Part Number
F1A1-383818-470M
DESC
Description
Shielded SMT Power Inductor, 47.0uH, 300mA, 1100 Ohm
INDUCTANCE
Inductance
47 uH
CURRENT
Current
0,3 A
SATURATION
Saturation
0,32 A
DCR
1100 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,8 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.8 mm
PACKAGING
Packaging
Bulk