??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303010_180m
Bill of material
F1A2-303010-180M
PN
Part Number
F1A2-303010-180M
DESC
Description
Shielded SMD Power Inductor, 18.0uH, 450mA, 1LN, 3.0 x 3.0mm Footprint, 1mm Height Profile
INDUCTANCE
Inductance
18 uH
CURRENT
Current
0,45 A
SATURATION
Saturation
0,3 A
DCR
735 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1 mm
DIMENSIONS
Dimensions Max
3.0 x 3.0 x 1 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded