??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303010_1r0n
Bill of material
F1A2-303010-1R0N
PN
Part Number
F1A2-303010-1R0N
DESC
Description
Shielded SMD Power Inductor, 1.0uH, 1.50A, 1LN, 3.0 x 3.0mm Footprint, 1mm Height Profile
INDUCTANCE
Inductance
1 uH
CURRENT
Current
1,5 A
SATURATION
Saturation
1,4 A
DCR
65 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1 mm
DIMENSIONS
Dimensions Max
3.0 x 3.0 x 1 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded