??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303012_1r2n
Bill of material
F1A2-303012-1R2N
PN
Part Number
F1A2-303012-1R2N
DESC
Description
Shielded SMD Power Inductor, 1.2uH, 1.70A, 1LN, 3.0 x 3.0mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
1,2 uH
CURRENT
Current
1,7 A
SATURATION
Saturation
1,7 A
DCR
70 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,2 mm
DIMENSIONS
Dimensions Max
3.0 x 3.0 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded