??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_383812_5r6n
Bill of material
F1A2-383812-5R6N
PN
Part Number
F1A2-383812-5R6N
DESC
Description
Shielded SMD Power Inductor, 5.6uH, 840mA, 1 LN, 3.8 x 3.8mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
5,6 uH
CURRENT
Current
0,84 A
SATURATION
Saturation
1 A
DCR
190 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,2 mm
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded