??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303010_1r0m
Bill of material
F1B1-303010-1R0M
PN
Part Number
F1B1-303010-1R0M
DESC
Description
Unshielded SMT Power Inductor, 1uH, 1.7A, 91 Ohm, 3 x 3 x 1mm
INDUCTANCE
Inductance
1 uH
CURRENT
Current
1,7 A
SATURATION
Saturation
1,9 A
DCR
91 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3 x 3 x 1 mm
PACKAGING
Packaging
Bulk