??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303012_8r2m
Bill of material
F1B1-303012-8R2M
PN
Part Number
F1B1-303012-8R2M
DESC
Description
Unshielded SMT Power Inductor, 8.2uH, 0.6A, 556 Ohm, 3 x 3 x 1.2mm
INDUCTANCE
Inductance
8,2 uH
CURRENT
Current
0,6 A
SATURATION
Saturation
0,92 A
DCR
556 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3 x 3 x 1.2 mm
PACKAGING
Packaging
Bulk