??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303015_390m
Bill of material
F1B1-303015-390M
PN
Part Number
F1B1-303015-390M
DESC
Description
Unshielded SMT Power Inductor, 39uH, 0.37A, 1750 Ohm, 3 x 3 x 1.5mm
INDUCTANCE
Inductance
39 uH
CURRENT
Current
0,37 A
SATURATION
Saturation
0,78 A
DCR
1750 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3 x 3 x 1.5 mm
PACKAGING
Packaging
Bulk