??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383812_3r3m
Bill of material
F1B1-383812-3R3M
PN
Part Number
F1B1-383812-3R3M
DESC
Description
Unshielded SMT Power Inductor, 3.3uH, 1.3A, 168 Ohm, 3.8 x 3.8 x 1.2mm
INDUCTANCE
Inductance
3,3 uH
CURRENT
Current
1,3 A
SATURATION
Saturation
1,4 A
DCR
168 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.2 mm
PACKAGING
Packaging
Bulk