??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383812_3r9m
Bill of material
F1B1-383812-3R9M
PN
Part Number
F1B1-383812-3R9M
DESC
Description
Unshielded SMT Power Inductor, 3.9uH, 1.2A, 195 Ohm, 3.8 x 3.8 x 1.2mm
INDUCTANCE
Inductance
3,9 uH
CURRENT
Current
1,2 A
SATURATION
Saturation
1,3 A
DCR
195 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.2 mm
PACKAGING
Packaging
Bulk