??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464612_4r7m
Bill of material
F1B1-464612-4R7M
PN
Part Number
F1B1-464612-4R7M
DESC
Description
Unshielded SMT Power Inductor, 4.7uH, 1.45A, 192 Ohm, 4.6 x 4.6 x 1.2mm
INDUCTANCE
Inductance
4,7 uH
CURRENT
Current
1,45 A
SATURATION
Saturation
1,4 A
DCR
192 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
4.6 x 4.6 x 1.2 mm
PACKAGING
Packaging
Bulk