??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_201610_3r3m
Bill of material
F1C1-201610-3R3M
PN
Part Number
F1C1-201610-3R3M
DESC
Description
Shielded SMD High Power Inductor, 3.3u, 1.5A, 1LN, 2.00 x 1.60mm Footprint, 1mm Height Profile
INDUCTANCE
Inductance
3.3 uH
CURRENT
Current
1.5 A
SATURATION
Saturation
2 A
DCR
170 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
1 mm
DIMENSIONS
Dimensions Max
2.00 x 1.60 x 1 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded