??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_252012_r22m
Bill of material
F1C1-252012-R22M
PN
Part Number
F1C1-252012-R22M
DESC
Description
Shielded SMD High Power Inductor, 0.22 uH, 7.6A, 1LN, 2.50 x 2.00mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
0.22 uH
CURRENT
Current
7.6 A
SATURATION
Saturation
9 A
DCR
14 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
1.2 mm
DIMENSIONS
Dimensions Max
2.50 x 2.00 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded