??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_322510_2r2m
Bill of material
F1C1-322510-2R2M
PN
Part Number
F1C1-322510-2R2M
DESC
Description
Shielded SMD High Power Inductor, 2.2 uH, 3.4A, 1LN, 3.20 x 2.50mm Footprint, 1mm Height Profile
INDUCTANCE
Inductance
2.2 uH
CURRENT
Current
3.4 A
SATURATION
Saturation
3.5 A
DCR
66 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
1 mm
DIMENSIONS
Dimensions Max
3.20 x 2.50 x 1 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded