??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_322510_r47m
Bill of material
F1C1-322510-R47M
PN
Part Number
F1C1-322510-R47M
DESC
Description
Shielded SMD High Power Inductor, 0.47 uH, 5.9A, 1LN, 3.20 x 2.50mm Footprint, 1mm Height Profile
INDUCTANCE
Inductance
0.47 uH
CURRENT
Current
5.9 A
SATURATION
Saturation
7.6 A
DCR
22 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
1 mm
DIMENSIONS
Dimensions Max
3.20 x 2.50 x 1 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded