??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_322512_100m
Bill of material
F1C1-322512-100M
PN
Part Number
F1C1-322512-100M
DESC
Description
Shielded SMD High Power Inductor, 10.0 uH, 1.8 A, 1LN, 3.20 x 2.50mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
10 uH
CURRENT
Current
1.8 A
SATURATION
Saturation
1.9 A
DCR
230 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
1.2 mm
DIMENSIONS
Dimensions Max
3.20 x 2.50 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded