??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0603a_201p
Bill of material
FCB-0603A-201P
PN
Part Number
FCB-0603A-201P
DESC
Description
Ferrite Bead, 200 Ohm, 0603 1LN
IRMS
I rms
2,5 A
IMPEDANCE
Impedance
200 Ohm
DCR
0,05 Ohm
MAXHEIGHT
Max Height
0,8 mm
DIMENSIONS
Dimensions Max
1.6 x 0.8 mm
PACKAGING
Packaging
Bulk