??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0805_401a
Bill of material
FCB-0805-401A
PN
Part Number
FCB-0805-401A
DESC
Description
Ferrite Bead, 400 Ohm, 0805 1LN
IRMS
I rms
0,3 A
IMPEDANCE
Impedance
400 Ohm
DCR
0,3 Ohm
MAXHEIGHT
Max Height
0,9 mm
DIMENSIONS
Dimensions Max
2.00 x 1.25 mm
PACKAGING
Packaging
Bulk