??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0805_501a
Bill of material
FCB-0805-501A
PN
Part Number
FCB-0805-501A
DESC
Description
Ferrite Bead, 500 Ohm, 0805 1LN
IRMS
I rms
0,3 A
IMPEDANCE
Impedance
500 Ohm
DCR
0,4 Ohm
MAXHEIGHT
Max Height
0,9 mm
DIMENSIONS
Dimensions Max
2.00 x 1.25 mm
PACKAGING
Packaging
Bulk