??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hpi_15 - Signal Transformer
Bill of material
HPI-15
PN
Part Number
HPI-15
DESC
Description
High Power International Transformer, 1500VA Power, 100V/115V/215V/230V Input, 230V Output Series
POWERVA
Power
1500 VA
OS
Output Series
230V
OP
Output Parallel
115V
INPUT
Input
115V/215V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
35.75 lbs (16.22 kg)
LENGTH
Length
7.06 in. (179.3 mm)
WIDTH
Width
5.5 in. (139.7 mm)
HEIGHT
Height
6.1 in. (154.9 mm)