??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hpi_35 - Signal Transformer
Bill of material
HPI-35
PN
Part Number
HPI-35
DESC
Description
High Power International Transformer, 3500VA Power, 100V/115V/215V/230V Input, 230V Output Series
POWERVA
Power
3500 VA
OS
Output Series
230V
OP
Output Parallel
115V
INPUT
Input
115V/215V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
62.4 lbs (28.3 kg)
LENGTH
Length
7.5 in. (190.5 mm)
WIDTH
Width
6.99 in. (177.5 mm)
HEIGHT
Height
6.56 in. (166.6 mm)