??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
if_10_16 - Signal Transformer
Bill of material
IF-10-16
PN
Part Number
IF-10-16
DESC
Description
International Low Profile Flat Head Transformer, 10VA Power, 115V/230V Input, 16VCT Output Series
POWERVA
Power
10 VA
OS
Output Series
16VCT
OP
Output Parallel
8V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.64 lbs (0.29 kg)
LENGTH
Length
2.66 in. (67.6 mm)
WIDTH
Width
2.24 in. (56.9 mm)
HEIGHT
Height
0.89 in. (22.6 mm)