??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
if_18_20 - Signal Transformer
Bill of material
IF-18-20
PN
Part Number
IF-18-20
DESC
Description
International Low Profile Flat Head Transformer, 18VA Power, 115V/230V Input, 20VCT Output Series
POWERVA
Power
18 VA
OS
Output Series
20VCT
OP
Output Parallel
10V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.88 lbs (0.4 kg)
LENGTH
Length
2.66 in. (67.6 mm)
WIDTH
Width
2.24 in. (56.9 mm)
HEIGHT
Height
1.09 in. (27.7 mm)