??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
if_30_10 - Signal Transformer
Bill of material
IF-30-10
PN
Part Number
IF-30-10
DESC
Description
International Low Profile Flat Head Transformer, 30VA Power, 115V/230V Input, 10VCT Output Series
POWERVA
Power
30 VA
OS
Output Series
10VCT
OP
Output Parallel
5V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.23 lbs (0.56 kg)
LENGTH
Length
2.68 in. (68.1 mm)
WIDTH
Width
2.26 in. (57.4 mm)
HEIGHT
Height
1.39 in. (35.3 mm)