??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LPTC-V-4.25-1-125
Bill of material
LPTC-V-4.25-1-125
PN
Part Number
LPTC-V-4.25-1-125
DESC
Description
Toroidal EMI Common Mode Choke 4.24mH inductance@1KHz, 1A, 125mOhm
INDUCTANCE
Inductance (mH) ±15% @ 1KHz
4.25 %
CURRENT
Current
1 A
DCR
DCR Max.
125
OT
Operating Temperature
-55 to +125 °C
LT
Lead Thickness
0.4 mm
LL
Lead Length
12.7 mm
DIAMETER
Diameter
18 mm
WIDTH
Width
13 mm