??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_400_24 - Signal Transformer
Bill of material
MPI-400-24
PN
Part Number
MPI-400-24
DESC
Description
International Multi-Purpose Transformer, 400VA Power, 24VCT Output Series, 12V Output Parallel
POWERVA
Power
400 VA
OS
Output Series
24VCT
OP
Output Parallel
12V
INPUT
Input
100V/115V/200V/215V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
9.82 lbs (4.45 kg)
LENGTH
Length
4.12 in. (104.6 mm)
WIDTH
Width
5.04 in. (128 mm)
HEIGHT
Height
3.86 in. (98 mm)