??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_650_12 - Signal Transformer
Bill of material
MPI-650-12
PN
Part Number
MPI-650-12
DESC
Description
International Multi-Purpose Transformer, 650VA Power, 12VCT Output Series, 6V Output Parallel
POWERVA
Power
650 VA
OS
Output Series
12VCT
OP
Output Parallel
6V
INPUT
Input
100V/115V/200V/215V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
14.83 lbs (6.73 kg)
LENGTH
Length
5.25 in. (133.4 mm)
WIDTH
Width
4.7 in. (119.4 mm)
HEIGHT
Height
4.63 in. (117.6 mm)