??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpl_12_12 - Signal Transformer
Bill of material
MPL-12-12
PN
Part Number
MPL-12-12
DESC
Description
Low Profile Triple Output Transformer, 12VA Power
POWERVA
Power
12 VA
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.68 lbs (0.31 kg)
LENGTH
Length
2.5 in. (63.5 mm)
WIDTH
Width
2 in. (50.8 mm)
HEIGHT
Height
1.06 in. (26.9 mm)