??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-8-3-200T
Bill of material
SCS-8-3-200T
PN
Part Number
SCS-8-3-200T
DESC
Description
SMD Current Transformer 22.00mH @ 100Khz\100mV, Sec. 8.00Ω Max, Pri. ref. 0.0039Ω
PT
Product Type
Standard
MOUNTING
Mounting
Surface Mount
INDUCTANCE
Inductance
22000
DCR
DCR PRI
0,0039 mΩ
TRPS
Turns Ratio PRI: SEC
200:1
PLATFORM
Platform
SMT
MAXHEIGHT
Max Height
7,80 mm
DIMENSIONS
Dimensions
11.0 X 13.0 X 7.8 mm
PACKAGING
Packaging
Boxes