??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-8-3-80T
Bill of material
SCS-8-3-80T
PN
Part Number
SCS-8-3-80T
DESC
Description
SMD Current Transformer 3.50mH @ 100Khz\100mV, Sec. 1.30Ω Max, Pri. ref. 0.0039Ω
PT
Product Type
Standard
MOUNTING
Mounting
Surface Mount
INDUCTANCE
Inductance
3500
DCR
DCR PRI
0,0039 mΩ
TRPS
Turns Ratio PRI: SEC
80:1
PLATFORM
Platform
SMT
MAXHEIGHT
Max Height
7,80 mm
DIMENSIONS
Dimensions
11.0 X 13.0 X 7.8 mm
PACKAGING
Packaging
Boxes