??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
she_1500
Bill of material
SHE-1500
PN
Part Number
SHE-1500
DESC
Description
High Efficiency Transformer, 1500 VA, 100V/115V/215V/230V, 50/60Hz, 230V, 115V
POWER
Power
1500 VA
OS
Output Series
230V
OP
Output Parallel
115V
INPUT
Input
100V/115V/215V/230V V
FREQUENCY
Frequency
50/60 Hz
MOUNTING
Mounting
Chassis Mount
WEIGHT
Weight
41.5 lbs (18.82 kg)
LENGTH
Length
7.7 in. (195.6 mm)
HEIGHT
Height
6.63 in. (168.4 mm)
WIDTH
Width
6 in. (152.4 mm)