您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
SLPPI04-12-2R2M-TR
Bel Fuse
Signal Transformer
SLPPI04-12-2R2M-TR
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{belfuse/signal_transformer/slppi04_12_2r2m_tr/slppi04_12_2r2m_tr.prj},{NB=SLPPI04-12-2R2M-TR},{PN=SLPPI04-12-2R2M-TR},{DESC=High Power Inductor, 2.2uH, 80 Ohm, 3A, Surface Mount, Tape and Reel},{ISAT=4,5},{IRMS=3},{INDUCTANCE=2,2},{DCR=80},{MAXHEIGHT=1},{DIMENSIONSMAX=4.4 * 4.0},{SHIELDING=Yes},{PACKAGING=Tape and Reel},{DEFAULTSORTATTR=159}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-12-2R2M-TR
Bill of material
SLPPI04-12-2R2M-TR
PN
Part Number
SLPPI04-12-2R2M-TR
DESC
Description
High Power Inductor, 2.2uH, 80 Ohm, 3A, Surface Mount, Tape and Reel
ISAT
I sat
4,5
A
IRMS
I rms
3
A
INDUCTANCE
Inductance
2,2
µH
DCR
80
Ohm
MAXHEIGHT
Max Height
1
mm
DIMENSIONSMAX
Dimensions Max
4.4 * 4.0
mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel