??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-12-2R2M
Bill of material
SLPPI05-12-2R2M
PN
Part Number
SLPPI05-12-2R2M
DESC
Description
High Power Inductor, 2.2uH, 66 Ohm, 3.5A, Surface Mount
ISAT
I sat
4,2 A
IRMS
I rms
3,5 A
INDUCTANCE
Inductance
2,2 µH
DCR
66 Ohm
MAXHEIGHT
Max Height
1 mm
DIMENSIONSMAX
Dimensions Max
5.5*5.2 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk