??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-15-1R5M-TR
Bill of material
SLPPI05-15-1R5M-TR
PN
Part Number
SLPPI05-15-1R5M-TR
DESC
Description
High Power Inductor, 1.5uH, 34 Ohm, 5A, Surface Mount
ISAT
I sat
8,2 A
IRMS
I rms
5 A
INDUCTANCE
Inductance
1,5 µH
DCR
34 Ohm
MAXHEIGHT
Max Height
1,3 mm
DIMENSIONSMAX
Dimensions Max
5.5*5.2 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel