??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2016-10-2R2M
Bill of material
SLPPI2016-10-2R2M
PN
Part Number
SLPPI2016-10-2R2M
DESC
Description
High Power Inductor, 2.2uH, 163 Ohm, 1.6A, Surface Mount, Bulk
ISAT
I sat
1,6 A
IRMS
I rms
1,6 A
INDUCTANCE
Inductance
2,2 µH
DCR
163 Ohm
MAXHEIGHT
Max Height
1 mm
DIMENSIONSMAX
Dimensions Max
2.0 * 1.6 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk