??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2016-10-R33M-TR
Bill of material
SLPPI2016-10-R33M-TR
PN
Part Number
SLPPI2016-10-R33M-TR
DESC
Description
High Power Inductor, 0.33uH, 30 Ohm, 3.6A, Surface Mount, Tape and Reel
ISAT
I sat
4,7 A
IRMS
I rms
3,6 A
INDUCTANCE
Inductance
0,33 µH
DCR
30 Ohm
MAXHEIGHT
Max Height
1 mm
DIMENSIONSMAX
Dimensions Max
2.0 * 1.6 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel