??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2016-12-R22M-TR
Bill of material
SLPPI2016-12-R22M-TR
PN
Part Number
SLPPI2016-12-R22M-TR
DESC
Description
High Power Inductor, 0.24uH, 19 Ohm, 4.4A, Surface Mount, Tape and Reel
ISAT
I sat
5,6 A
IRMS
I rms
4,4 A
INDUCTANCE
Inductance
0,24 µH
DCR
19 Ohm
MAXHEIGHT
Max Height
1,2 mm
DIMENSIONSMAX
Dimensions Max
2.0 * 1.6 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel