??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2520-12-1R0M
Bill of material
SLPPI2520-12-1R0M
PN
Part Number
SLPPI2520-12-1R0M
DESC
Description
High Power Inductor, 1uH, 45 Ohm, 3.2A, Surface Mount, Bulk
ISAT
I sat
3,9 A
IRMS
I rms
3,2 A
INDUCTANCE
Inductance
1 µH
DCR
45 Ohm
MAXHEIGHT
Max Height
1,2 mm
DIMENSIONSMAX
Dimensions Max
2.5 * 2.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk