??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLT-300 - Signal Transformer
Bill of material
SLT-300
PN
Part Number
SLT-300
DESC
Description
Safety Isolation Transformer, 300 VA, 277V
POWERVA
Power
300 VA
INPUT
Input
277V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
60Hz Hz
WEIGHT
Weight
7 lbs (3.18 kg)
LENGTH
Length
4.2 in. (106.7 mm)
WIDTH
Width
4.08 in. (103.6 mm)
HEIGHT
Height
3.75 in. (95.3 mm)