??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL3216-121-2P-T
Bill of material
SPDL3216-121-2P-T
PN
Part Number
SPDL3216-121-2P-T
DESC
Description
2 Line SMD Common Mode Choke, 120Ohm ±25% Impedance@100MHz
IMPEDENCE
Impedence Z Typical
120 Ohm @ 100MHz
IR
Insulation Resistance Min.
10 Ohm
RC
Rated Current
350 mA
RV
Rated Voltage Max
50 V
DCR
DCR Max
0.3 Ohm
TOLERANCE
Tolerance(±)
0.25 %
OT
Operating Temperature
-40 to 125 °C
WIDTH
Width
1.6 mm
HEIGHT
Height
2 mm
LENGTH
Length
3.2 mm
AECQ
AECQ-200
Yes