??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ss73100_046f - Stewart Connector
Bill of material
SS73100-046F
PN
Part Number
SS73100-046F
DESC
Description
6X6 StackJack, CAT5E, Stack, 8P 8C, PG4 Shielded
PT
Product Type
Stack Jack
PERFORMANCE
Performance
CAT5e
PORTS
Ports
6X6
PO
Port Opening
0
ORIENTATION
Orientation
Stack
CONTACT
Contact
8
POSITIONS
Positions
8
LED
Led
N/A