??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-641010-NF-50
Bill of material
SS-641010-NF-50
PN
Part Number
SS-641010-NF-50
DESC
Description
Modular Jack, Standard, Horizontal (90), 10P 10C, Unshielded
PT
Product Type
Single Port Jack
PERMORMANCE
Performance
Standard
ORIENTATION
Orientation
Horizontal
PORTS
Ports
1
PORTOPENING
Port Opening
Tab Down
LED
N/A
CONTACTS
Contacts
10
POSITIONS
Positions
10
PROFILE
Profile
Low
KEYING
Keying
N/A
SST
Side Solder Tails
N/A
SHIELD
Shield
No
ST
Shield Type
N/A
FLANGE
Flange
No