??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-6466S-A-PGFLS-BB
Bill of material
SS-6466S-A-PGFLS-BB
PN
Part Number
SS-6466S-A-PGFLS-BB
DESC
Description
Modular Jack, Standard, Horizontal (90), 6P 6C, PG Shielded
PT
Product Type
Single Port Jack
PERMORMANCE
Performance
Standard
ORIENTATION
Orientation
Horizontal
PORTS
Ports
1
PORTOPENING
Port Opening
Tab Down
LED
N/A
CONTACTS
Contacts
6
POSITIONS
Positions
6
PROFILE
Profile
Low
KEYING
Keying
N/A
SST
Side Solder Tails
Rear
SHIELD
Shield
Yes
ST
Shield Type
PG
FLANGE
Flange
Yes