??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-92000-001
Bill of material
SS-92000-001
PN
Part Number
SS-92000-001
DESC
Description
Bottom Entry Vertical Jack, 8P8C, Unshielded
PT
Product Type
Single Port Jack
PERFORMANCE
Performance
Standard
ORIENTATION
Orientation
Vertical
PORTS
Ports
1
SHIELDING
Shielding
No
ST
Shield Type
N/A
CONTACTS
Contacts
8
POSITIONS
Positions
8
PO
Port Opening
N/A
LED
N/A
KEYING
Keying
N/A
FLANGE
Flange
No
SST
Side Solder Tails
N/A