??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bird
Description
2-6A Series - 2 Watt 6 GHZ Bi-Directional RF Attenuators
Bill of material
2-6A-MFN-01
PN
Part Number
2-6A-MFN-01
PR
Power Ratings
2 W
TYPE
Product Type
6A Series - Attenuator
CGENDER
Connector Gender
CONN
Connectors
N
AV
Attenuation Value
dB
AVS
Attenuation Value Standard/Non-Standard
Non-Standard
A
0.750 Inch
B
0.750 Inch
C
0.325 Inch
D
0.630 Inch
E
1.825 Inch
COLL
Coolant Method
Dry, Convection Cooled
IMP
Impedance
50 Ohm
OP
Operating Position
Any
AT
Ambient Temperature
-40°C to 40°C
PIM
-110 dBc Min.
POWER
AC Power
None
HUMIDITY
Humidity
95% Non-Condensing
NS
Dimensions L x W
1.825 x 0.953 Inch
WEIGHT
Weight
2.5 oz.
CONNMAT
Connector Material
Stainless Steel