??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Company
Bison Gear Motors
Description
250 Series - Reducer
Bill of material
030-256-0013
PN
Part Number
MOD
Product Series
200
PO
Power Options
Reducer
SP
Speed
RPM
TO
Torque
InLb
RA
Ratio :1
HP1
Input Hp
HP
HP2
Input Hp
HP
V
Volts
RDCR V
AMP
Amps
NA A
OHL
Overhung Load
Lbs
WT
Weight
Lbs
OPS
Output Shaft Diameter
0.63 In
LUB
Lubrication
Oil Type
RED
Motor Size Input
ULC
Construction File
NA
ULI
Insulation File
NA
CSA
Construction File
NA
CE
CE Certification
NA