??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 11
HELP_VARIABLE
Company
Bossard Inch
Description
BN 44315 - Hex nuts, Coarse thread, Steel, Grade 5, Zinc Clear Plated Chromated (ASME B18.2.2)
Bill of material
BN 44315 3367283 hex nut 1/2
BNARTNR
Identification
BNNORM1
ASME B18.2.2
BNMAT
Material
Steel
BNQUALITY
Quality
Grade 5
BNSURFACE
Surface
Zinc Clear Plated Chromated
NS
Nominal Size
Inch
TT
Thread Type
F
Width Across Flats - Basic
Inch
GMAX
Width Across Corners - Max
Inch
GMIN
Width Across Corners - Min
Inch
H
Head Height - Basic
Inch